Pull Rope Handle*1
Annular Fixing Belt*1
Door Anchor Fixing*1
Ankle Fixing Accessory*1
Storage Pouch*1
Power Cable*1
Pull Rope Handle*1
Annular Fixing Belt*1
Door Anchor Fixing*1
Ankle Fixing Accessory*1
Storage Pouch*1
Power Cable*1
Emergency charging treasure for your phone, Up to 10W back-charge.
Extremely fast adjustment, scientific power, Multi-pump combination, Can replace heavy duty fitness equipment.
When accidentally releasing force, The PUMP returns at a uniform speed, Avoid accidental injuries.
Environmental housing, High strength bombproof black rope.
201821312969
201920905356
202120691834
202121644165
2022209107292
2022104050273
2022103130158
2022201004052
2021115521035
2021231994057
2021305956243
2021305956633
2021305956629
2021305956239
202130595653X
2021303925185
Please charge your power supply regularly (recommended at least once every 5 months) to maintain its long service life.
Please do not place the product in water, fire medium temperature environment (greater than 45 degrees) and low temperature environment (below -20 degrees), do not give children to play, especially do not let children contact accessories. Please choose the appropriate practice method according to your physical condition, the company does not bear other losses in the process of product use except product quality problems.
Please do not fix the PUMP to anchor points with sharp edges (if some empty beams or glass door folds), and do not place suction cups on cement floors or other rough floors. Do not rub on sharp edges, which will weaken the toughness of the rope or cut the rope.
In the case of not affecting the integrity of the goods (no installation, no use, no human bumps, disposable seals are not unopened), no reason to return and exchange is supported within 7 days from the date of signing. The product warranty period is within 1 year and the equivalent number of uses is less than 80,000 times (20kg model), 60,000 times (10kg model), the product has performance failure, with Unitree or Unitree authorized service center testing confirmation, consumers can choose to repair free of charge.
Any product problems can be immediately contacted online customer service or national after-sales service telephone: 400-626-6518.