Aliengo Battery
Fast Charging、Long Endurance
Provide Strong Power to Your Robots
2020 New Upgrade
High-performance Quadruped Robot Battery
Safe and Stable, Self-protection
- Temperature ProtectionCharging temperature protection: Charging at a battery temperature below 5°C or above 55°C will damage the battery, and at this temperature, the battery will trigger a charging abnormality.
- Circuit ProtectionAutomatically flattens the battery internal cell voltage to protect the battery.
- Reset ProtectionAfter 10 days of storage of the battery level above 65% without any operation, the battery can start to automatically discharge to 65% charge to protect the battery. Each self-discharge process lasts about 1 hour, there is no LED light during the discharge period, there may be slight heating, which is normal.
- Overvoltage ProtectionHigh-current charging can seriously damage the battery, and when the charging current is greater than 4A, the battery will stop charging.
- Hardware ProtectionIn case the battery detects a short circuit, cut off the output to protect the battery.
- Output ProtectionOver-discharge can seriously damage the battery, and when the battery is discharged to 18V, the battery cuts off the output.
- Overcharge ProtectionOvercharging can severely damage the battery and automatically stops charging when the battery is full.
- Battery ProtectionWhen the battery is on, if no powered device is connected, the battery will automatically shut down after 3 seconds.
Stable and Safe Endurance Revolution
The high-energy high-voltage battery specially customized for Aliengo, using a polymer lithium battery power cell, has a rated capacity of up to 317.52 Wh, providing 2.5-4.5 hours of robot endurance, meeting all the needs of the robot's regular operation. Intelligent battery management system (BMS) blessing, always check the battery status, to ensure stable and safe operation.
- Thickened all-metal housing.
- The interior is treated with insulation materials.
- Thicken conductive copper bars.
- Battery cell holder
Product Parameters
- Battery Type
Polymer Lithium-ion Batteries
Weight2740g
- Charge Limit Voltage
29.4V
ModelAL01-BT01
- 标称电压
25.2V
Rated Capacity12600mAh 317.52Wh
- Size
160mm * 75mm * 165mm
Maximum Charge Power352.8W