Product Parameters
Go1 Battery
Fast Charging、Long Endurance
Provide Strong Power to Your Robots
High Quality, Enduring
GO1 adopts intelligent battery management system to intelligently monitor battery capacity and cell status.
Provides stable energy output and accurately calculates the remaining power time to escort use.
Six fold protection and safety guarantee
Capacity
6000mAh
The maximum charging power can reach 151.2W
The maximum charging power can reach 151.2W
-
Temperature protection
-
The overcharge protection
-
Discharge protection
-
Short circuit protection
-
Over voltage protection
-
Under voltage protection
Battery Type
Polymer Lithium-ion Batteries
Weight
1.2kg
Charge Limit Voltage
DC25.2V
Model
GO1-BT03
Rated Capacity
6000mAh 133.2Wh
Size
85mm*83mm*146.5mm
Maximum Charge Power
151.2W