- Weight (without battery)
21.5kg ±1kg
Encoder of Each JointMotor Encoder x1、Output-end Encoder x1
- Length*Width*Height(stand)
0.65*0.31*0.6m
Joint Cables are Fully Built-inSupport
- Length*Width*Height(fold)
0.60*0.31*0.15m
Physical Protection of Joint TorqueSupport
- Load
13kg
Reducer Wear ProtectionSupport
- Maximum Walking Speed
>1.5m/s
HD Real-time Image TransmissionSupport
- Climbing Angle
≤25°
External InterfacesHDMIx2、EtherNetx2、USB3.0x2
- Endurance
2.5-4.6h
Real-time Operation SystemMovement Control:Ubuntu
Environment Sensing:Ubuntu-ROS
- Battery Capacity
12600mAh
Sensing FunctionDepth Camera (2), Visual Odometer Camera (1)
Lidar: Single or Multi-line (optional)
- Degrees of Freedom (number of motors)
12
Protection ModeWireless Emergency Stop Protection, Fall Protection
- Amount of Foot-end Sensors
4
Sports FunctionUp and down steps, slopes, stairs
Stand up on the ground / Roll over and stand up
Supports walking, running and other high-performance gait development
- Output Power
5V、12V、19V、BAT(24V~30V)
Alarm SystemLow Voltage Alarm, Over-temperature Alarm
Short Circuit Alarm, Overcharge Alarm
- This parameter will be modified appropriately according to product improvements, upgrades and other reasons, without additional notice, and the actual product shall prevail in the end.
-
Multi-view Depth
Sensing Vision system
-
High Explosive
Athletic Performance
-
Complex
Terrain Adaption
-
Long Endurance
& Super Load
-
Rich External
Interfaces & Card Slots
-
Integrated
-
Advanced Level
of Protection
-
Built-in Intelligent
Air-cooling System
It can easily realize special sports forms such as fast running, backward running, left and right side shifting, turning in place, creeping forward, rolling over, jumping, crossing obstacles, avoiding obstacles, climbing in place after falling to the ground, going up and down slopes/steps.
The maximum walking speed exceeds 1.5M/S.
The fuselage has a good ability to resist impact, and the fuselage can resist the impact load well when running, jumping, colliding with foreign objects and falling.
Multi-view DeepSensing Vision
Depth Camerax2 sets
Global Shutter and Wide Field of View
Minimum Sensing depth of 0.11 meters
Up to 1280x720 Depth Resolution
Visual Odometer Camerax1 set
Highly optimized V-SLAM with a closed-loop offset of less than 1% and a delay of less than 6 milliseconds between attitude action and action reflection. The fisheye lens imager, combined with a near-hemispherical 163-± field angle, enables stable tracking with fast movement.
Professional-Grade Quadruped Robot