A1 Battery
Fast Charging、Long Endurance
Provide Strong Power to Your Robots
Batteries for High-performance Robots
More current and powerful, safer, more reliable, intelligent BMS
Safe and Stable, Self-protection
It uses a high-performance polymer lithium-ion battery with a rated capacity of up to 90.72Wh to provide up to 1 hour of battery life for the A1 robot. The advanced lithium battery management system protects the battery from charge and discharge as well as the self-discharge protection for long-term storage to ensure the long-term use of the battery. With the high efficiency and strength of the battery, robots can even cope with backflips with ease.
- Temperature ProtectionCharging temperature protection: Charging at a battery temperature below 5°C or above 55°C will damage the battery, and at this temperature, the battery will trigger a charging abnormality.
- Circuit ProtectionAutomatically flattens the battery internal cell voltage to protect the battery.
- Reset ProtectionAfter 10 days of storage of the battery level above 65% without any operation, the battery can start to automatically discharge to 65% charge to protect the battery. Each self-discharge process lasts about 1 hour, there is no LED light during the discharge period, there may be slight heating, which is normal.
- Overvoltage ProtectionHigh-current charging can seriously damage the battery, and when the charging current is greater than 4A, the battery will stop charging.
- Hardware ProtectionIn case the battery detects a short circuit, cut off the output to protect the battery.
- Output ProtectionOver-discharge can seriously damage the battery, and when the battery is discharged to 18V, the battery cuts off the output.
- Overcharge ProtectionOvercharging can severely damage the battery and automatically stops charging when the battery is full.
- Battery ProtectionWhen the battery is on, if no powered device is connected, the battery will automatically shut down after 3 seconds.
High-quality
Process Design
High-precision CNC machine tool cutting, integrated molding shell with high structural strength, anti-drop and anti-collision surface is more sweat-proof and corrosion-proof, suitable for carrying.
Super
Endurance Version Is Coming
4200mAhHigh capacity, high power and high current
- Battery Type
Polymer Lithium-ion Batteries
Weight870g
- Charge Limit Voltage
DC25.2V
ModelA101-BT01
- Rated Capacity
4200mAh 90.72Wh
Size80mm * 145mm * 80mm
- Maximum Charge Power
100.8W