A1 Motor
Stable and Efficient, Maintenance Convenient
Ultra-thin design Fuselage
Extreme-optimized Planetary Reducer
Multi-functional small Fuselage weight 605g
-
Strong Power
-
Highly Integrated
-
Crossed Roller Bearing
-
Temperature, Position Sensor
-
Low Copper Consumption Coil
which easily achieves a powerful instantaneous explosive force, and the maximum joint speed of 21rad/s makes the instantaneous speed beyond imagination.
- The electronic wire adopts dip paint technology to better dissipate heat from the motor temperature.
- The winding of a single strand of copper wire reduces copper wear and reduces the current interference between copper wires while making the motor more beautiful.
- The iron core has electrophoresis and high-temperature coating process that can pass the 48 hours salt spray test with the superior rust resistance and pressure resistance.
- The imported 0.2 mm silicon steel sheet material is selected to reduce iron consumption.
Set the motor body and the controller in one, minus cumbersome connecting lines, plug to achieve plug and play quick disassembly structure design,
easier maintenance, closed design, to avoid debris into the motor inside.
Oversized Industrial Grade Crossed Roller Bearings
Resistant to axial impact, high precision, and long life.
Real-time Reading of Sensor Data
Motor Sensing Feedback:
Torque, Angle, Angular Velocity, Angular Acceleration, Temperature
Motor Control Instruction:
Torque, Angle, Angular Velocity, Stiffness, Damping
- Weight
605g
Maximum Instantaneous Torque33.5N.m
- Maximum Joint Rotate Speed
21rad/s
Working Voltage20~40V
- Torque Constant
0.9287N.m/A
Commutation ModeRS 485
- Communication Control Period
1KHz
Motor Encoder Resolution15bit
- Motor Sensing Feedback
Torque, Angle, Angular Velocity, Angular Acceleration, Temperature
- Motor Control Instruction
Torque, Angle, Angular Velocity, Stiffness, Damping